UNICASE Helical Inline Gear Motor

Helical Inline Gear Unit with high efficiency

  • 0.12 kW - 160 kW
  • 10 Nm - 23,160 Nm
  • Low operating costs thanks to high efficiency
  • Low space requirements thanks to compact design
  • Low noise levels thanks to smooth running

The robust all-rounder

The UNICASE Helical Inline Gear Motor combines variability with robustness. Helical inline gear units from NORD are highly versatile and can be adapted to a wide range of applications. UNICASE gear units feature a cast iron housing that is torsionally rigid and capable of withstanding high axial and radial loads. The UNICASE™ housing combines all gear unit elements in a single housing. As a result, the UNICASE Helical Inline Gear Motor offers several advantages:

  • Operational reliability through long service life
  • Cost-effectiveness due to high efficiency and low maintenance
  • Flexible use thanks to various housing designs
  • Low space requirements thanks to compact design
  • Low-noise operation thanks to quiet running

Product versions

  • Sizes: 11
  • Design: M1, M2, M3, M4, M5, M6
  • Full wave gearbox
  • Foot and flange design
  • Coaxial gearboxes
  • Wide range of options from the modular product range

Product characteristics

  • Highly efficient and therefore low operating costs
  • Compact design means low space requirements
  • Torsionally rigid cast iron housing offers robustness, durability and low maintenance
  • High axial and radial load capacity enables safe operation
  • Quiet running
  • Versatile use thanks to application-specific designs

B1000 - Operating and installation instructions – Gear unit


B1000 - Operating and installation instructions – Gear unit
  • Download English
Documentation Details

B2000 - Operating and installation instructions – Explosion-protected gear units


B2000 - Operating and installation instructions – Explosion-protected gear units
  • Download English
Documentation Details

G2122 - Catalogue – ATEX explosion protection


G2122 - Catalogue – ATEX explosion protection
  • Download English
Documentation Details

G1000 - Catalogue – Gear units – Constant speed drives


G1000 - Catalogue – Gear units – Constant speed drives
  • Download English
Documentation Details

G5000 - Catalogue – Gear motors with IE5+ energy efficiency


G5000 - Catalogue – Gear motors with IE5+ energy efficiency
  • Download English
Documentation Details

C411000 - Declaration of conformity (ATEX) – Gear units (2D+2G)


C411000 - Declaration of conformity (ATEX) – Gear units (2D+2G)
  • Download English
Documentation Details

C412000 - Declaration of conformity (ATEX) – Gear units (3D+3G)


C412000 - Declaration of conformity (ATEX) – Gear units (3D+3G)
  • Download English
Documentation Details
Series

Important Notice:

Product is available in series production

Product Lifecycle Management

Plan. Develop. Modernize.

To help you plan your systems reliably over the long term, we assign a lifecycle status to all product generations. Here, you can learn what each phase means and what services are available to you at each stage.

Learn More

NORD Tools for your application support

Our software tools, data and functions make it easier for you to get the most out of your NORD drive solution. Find the right modules for your currently selected product here. Curious? Then explore all the options our application support offers in our Software section .

NORDCON

With the NORDCON Windows app and the NORDCON mobile app, NORD provides the right tool for commissioning and drive optimisation. Both enable easy access to electronic drive systems, simple parameter management and comprehensive diagnosis.

Our service for your drive solution

We support you from the initial Project planning right through to Commissioning and offer long-term support tailored to your individual needs. Find the key service topics for your product range below. Can’t find what you’re looking for? Then simply visit our comprehensive service section !

Spare parts and spare parts management

Fast delivery of spare parts
Failures and technical problems cost time and money. To ensure that you will receive optimum support in case of a problem, we are ready to help you at any time and offer a 24/7 service for spare parts, replacement drives and technical support. Our experienced engineers and technicians solve your machine and drive problems quickly and efficiently.

Construction and engineering

Easy drive design
With the comprehensive product solutions from our NORD modular system, we can implement almost every customer application. However, too much choice can result in an information overload. Whether digital self-service or personal advice: We support you with the drive selection and show you how to succeed in getting the best possible drive system.

Digitale Services and Self Services

The quick answer to all questions regarding our service. Easily find the documentation and spare parts for your order with your NORD product ID. Contact our service or sales department. Or log into our myNORD customer portal, design NORD products yourself, select them and order them.

Product variants & applications

NORD provides you with tailor-made drive solutions from a single source. Each component in our modular product system can be extended with a motor, a gear unit, drive electronics and accessories. With personalised advice, we help you implement the best drive solution for your application. Find out more about the possibilities this product offers: 

  • Robust solution for the metal industry

    Applications in the metal industry are subject to extreme conditions. Heavy loads, extreme temperature fluctuations and high mechanical stress call for reliable drive solutions such as the UNICASE Helical Inline Gear Motor, designed to withstand these demanding conditions.

    • UNICASE™ housing made of cast iron withstands even harsh outdoor conditions
    • Drives with a wide speed range enable individually tailored design
    • UNICASE™ housing principle lowers maintenance requirements
    • High stability makes the drive solution durable, reliable and cost-efficient
  • Modular drive systems for the grain industry

    As part of the NORD modular product system, the UNICASE Helical Inline Gear Motor enables precisely tailored drive solutions for applications that require a high level of robustness and performance. The grain industry poses a wide range of conveyor challenges in this context.

    • The UNICASE™ housing provides high rigidity, strength and thus precision.
    • Precisely machined gearwheels ensure minimal wear.
    • Flexible mounting positions for versatile use.
    • The wide output speed range allows the UNICASE Helical Inline Gear Motor to transport even heavy loads.

Further product information

Energy efficiency and TCO consulting

With both our innovative products and comprehensive service offers, we support you in finding the most suitable and energy-efficient solution for your drive technology. All our drive components, whether gear unit, motor or frequency inverter, are optimised for resource-saving use.

Modernisation and extension

Latest technical standard
Drive modernisation is used to update to newer technology, increase efficiency and thus reduce the carbon footprint. Benefit from technical progress and bring your drive technology up to date! With NORD, you have a competent and experienced partner by your side who knows what is important.

Please contact your NORD consultant.