NXD tupH® Flyer with material sample (S4500)

Request your free flyer with sample now

Take Advantage of Aluminum Drive Solutions – with NXD tupH®

Would you like to see how resistant NXD tupH® surfaces are? Request our free flyer and material sample to experience the surface protection firsthand.

Your Advantages with NXD tupH®:

  • Hygienic protection: The seal does not flake or corrode and has proven performance over many years. The non-porous surface is easy and hygienic to clean.
  • Long-term reliability: The hygiene-friendly components resist corrosion and are highly durable.
  • High efficiency: Aluminum conducts heat effectively, enabling higher power density and low peak surface temperatures.
  • Global food compliance: The NXD tupH® surface meets FDA, EU, Swiss, and MERCOSUR requirements.
  • Sustainable solution: The NXD tupH® system is free of PFAS and chromates.
  • Full flexibility: NXD tupH® is available for standard drives across our modular product range.
  • Fast availability: NXD tupH® products are available from stock and ready for installation.