Bakery

Highly Configurable Drive Solutions for the Bakery Industry

Baking applications involve a wide range of interconnected and complex processes while still relying heavily on traditional bakery expertise. NORD DRIVESYSTEMS offers drive solutions for both artisanal bakeries and industrial production lines.

Our portfolio includes solutions such as reinforced shaft bearings for mixer drives and highly dynamic, positioning-capable belt drives. For dusty production environments, NORD also offers explosion-protected drive solutions.

<center><iframe width="815" height="458" src="https://www.youtube.com/embed/zXCQyBZ3PpE" title="NORD DRIVESYSTEMS | Drive Solutions for the Bakery Industry | US-English" frameborder="0" allow="accelerometer; autoplay; clipboard-write; encrypted-media; gyroscope; picture-in-picture; web-share" referrerpolicy="strict-origin-when-cross-origin" allowfullscreen></iframe></center>

<div itemscope itemtype="https://schema.org/VideoObject" style="display: none;">

<meta itemprop="name" content="NORD DRIVESYSTEMS | Drive Solutions for the Bakery Industry | US-English" />

<meta itemprop="description" content="An overview of NORD DRIVESYSTEMS' intelligent drive technology and solutions built for reliable operation, safety, and consistent quality in modern bakery operations." />

<meta itemprop="uploadDate" content="2026-06-08" />

<meta itemprop="duration" content="PT2M50S" />

<link itemprop="thumbnailUrl" href="https://img.youtube.com/vi/zXCQyBZ3PpE/maxresdefault.jpg" />

<link itemprop="contentUrl" href="https://www.youtube.com/watch?v=zXCQyBZ3PpE" />

<link itemprop="embedUrl" href="https://www.youtube.com/embed/zXCQyBZ3PpE" />

</div>

DuoDrive

Integrated IE5+ Drive Solution

  • Power: 0.5 - 4.0 hp (0.35 - 3.0 kW)
  • Torque: Up to 2,186 lb-in (245 Nm)
  • High-efficiency IE5+ motor technology
  • Compact, hygienic washdown design
  • Fast plug-and-play commissioning

IE5+ Synchronous Motors (TENV)

High-Efficiency Synchronous Motor with Hygienic Design

  • Power: 0.5 - 3.0 hp (0.35 kW - 2.2 kW)
  • Efficiency class: IE5+
  • IP69K protection (optional)
  • Globally approved for universal use
  • Compact, hygienic design available with NXD tupH® Surface Conversion System

NORDAC ON / ON+ SK 300P

Decentralized Variable Frequency Drive

  • Power: 0.5 - 5.0 hp (0.37–3.7 kW)
  • Protection Class: IP55, IP66
  • Wall or motor mounting
  • Simple integration via multi-protocol ethernet interface
  • Fast plug-and-play commissioning

UNIVERSAL SMI Worm Gear unit

Hygienic Design Worm Gear Units

  • Power Range: 0.16 - 5.5 hp (0.12 kW – 4.0 kW)
  • Torque: 186 - 3,780 lb-in (21 Nm – 427 Nm)
  • Wash-down ready with food-safe NXD tupH® surface conversion
  • Quiet operation
  • Compact design

UNICASE™ Helical Bevel Gear Motor

Robust Helical Bevel Gear Motor for High Ratios and Torque

  • Power: 0.16 - 200.0 hp (0.12 kW – 200 kW)
  • Torque: Up to 442,537 lb-in (180 Nm – 50,000 Nm)
  • High power density
  • Long service life with low maintenance
  • High radial and axial load capacity

UNICASE™ Parallel Shaft Gear Unit

Compact and Powerful

  • Power: 0.16 - 268 hp (0.12 kW – 200 kW)
  • Torque: 974 - 885,075 lb-in (110 Nm – 100,000 Nm)
  • Compact design
  • Wash-down capable, available with NXD tupH® for food-safe surface protection
  • Quiet operation

MAXXDRIVE® XC Right-Angle Gear Units

Industrial Gear Units for High-Torque Applications

  • Power: 2.0 – 2,850.0 hp (1.5 - 2,150 kW)
  • Torque: Up to 2,301,200 lb-in (260,000 Nm)
  • Quiet operation
  • Robust, precision-engineered one-piece housing
  • Highly configurable, modular design

IE3 Smooth Surface Motors

Asynchronous Motors with Hygienic Design

  • Power: 0.16 - 3.0 hp (0.12 kW - 2.2 kW)
  • Efficiency Class: IE3
  • Protection Class: IP66
  • Globally approved for universal use
  • Hygienic, wash-down-capable design with NXD tupH® Sealed Surface Conversion System

Dust Explosion-Protected Motors

Explosion-Protected Asynchronous Motor

  • Power: 0.16 – 30 hp (0.12 kW - 55 kW)
  • Efficiency classes: IE2, IE3
  • ATEX and HazLoc approved
  • Ignition protection type "Protection by enclosure" (Ex t)

NORDAC ON / ON+ SK 300P

Decentralized Variable Frequency Drive

  • Power: 0.5 - 5.0 hp (0.37–3.7 kW)
  • Protection Class: IP55, IP66
  • Wall or motor mounting
  • Simple integration via multi-protocol ethernet interface
  • Fast plug-and-play commissioning

NORDAC PRO Variable Frequency Drive - SK 500P

Single Product Family with Basic to Advanced Functions

  • Power: 0.33 to 200.0 hp (0.25 to 160 kW)
  • Protection Class: IP20
  • Multi-protocol Ethernet interface supporting PROFINET IO, EtherNet/IP, EtherCAT, Ethernet Powerlink, and more
  • USB interface for voltage-free parameterization, even when the mains power is disconnected.
  • Multi-encoder interface for multiple axis operation

Arnreiter

Drive Systems Provide Conveying Power in Grain Mill

Explosion-proof NORD drives support the processing of grain and seeds in the mills of Arnreiter Mühle GmbH. They drive conveying and distribution systems reliably and in continuous operation.

A6027 - Flyer: Bakery


A6027 - Flyer: Bakery
  • Download US-English
Documentation Details

A6033 - Flyer: Food & Beverage


A6033 - Flyer: Food & Beverage
  • Download US-English
Documentation Details

Related Products and Services