Helical Inline Gear Motors

Modular, Robust, and Reliable

Energy-efficient operation combined with high torque capacity up to 230,000 lb-in. These drives feature washdown capability along with flexible input designs and mounting options for a wide range of applications.

NORDBLOC.1® Helical Inline Gear Motor

Quiet Operaton, Hygienic Design

  • Power: 0.16 HP - 50 hp (0.12 kW – 37 kW)
  • Torque: Up to 29,207 lb-in 30 Nm – 3,300 Nm
  • Wash-down capable, available with NXD tupH® for food-safe applications
  • Lightweight aluminum housing
  • Quiet operation

UNICASE™ Helical Inline Gear Unit

Highly Efficienct, Quiet, and Compact

  • Power: 0.16 - 200.0 hp (0.12 kW – 160 kW)
  • Torque: 89 - 230,119 lb-in (10 Nm – 23,160 Nm)
  • Energy efficient
  • Compact design
  • Quiet operation

Helical Inline Gear Motors for a Wide Range of Applications

NORD helical inline gear motors deliver high power density and a broad range of application-specific options. The gear units are available in three series and multiple sizes to support diverse industrial requirements.<br>

<h2>Key Features of NORD Helical Inline Gear Units</h2>

  • Powerful: Helical gear units deliver torque up to 230,000 lb-in (and up to 2,200,000 lb-in in industrial gear motor configurations).
  • Highly Efficient: Exceptional gear design increases efficiency and improves overall system productivity..
  • Hygienic Design: Smooth housing surfaces enable washdown capability for use in hygiene-sensitive environments.
  • Robust Construction: NORDBLOC.1® helical inline gear motors can be treated with corrosion protection for reliable performance in harsh operating conditions.

<h2>Flexible Solutions for Every Application</h2>

Because no two applications are the same, NORD offers three helical inline gear motor series with multiple configuration options. All inline gear units are available in foot-mounted, flange-mounted, or combined foot/flange designs.<br>

<h2>Standard Helical Inline Gear Motors</h2>

A versatile solution with proven performance across many applications. Available in six sizes with two- or three-stage designs and torque ranges from 440 to 6,160 lb-in. Gear sets are manufactured from wear-resistant, case-hardened steel for long service life.<br>

<h2>Compact and Powerful</h2>

Our UNICASE&trade; helical inline gear motor offers a compact, high-strength design with torsionally rigid cast iron housings. Combined with efficient motors, they deliver cost-effective operation even at high torque levels up to 230,000 lb-in.

<br>

<h2>Easy Maintenance: Washdown Capable Helical Geared Motors</h2>

With the NORDBLOC.1&reg; helical inline gear motor series, a smooth, easy-to-clean surface is a key design focus. This makes it especially well suited for hygienically critical industries such as food and pharmaceutical applications.

NORDBLOC.1&reg; helical inline gear units are available with die-cast aluminum housings (up to SK771.1) or cast iron housings (SK772.1 and above).

The aluminum housing provides natural corrosion resistance, while optional surface treatments offer additional protection when required. Unlike conventional paint, these treatments do not flake, which is a major advantage in harsh environments.