Drive Technology for Warehouse Logistics

Automated warehouses place high demands on their drive systems, requiring safe, reliable operation, intelligent integration, and minimal downtime. NORD’s reliable drive technology meets the demands of the warehouse logistics industry.

Drive Solutions for Warehouse Logistics

Choosing the right drive components is crucial for the efficiency and safety of your warehouse conveyor systems. With years of experience in drive design, NORD understands the key factors for success. Our broad product range includes both standard and high-efficiency options, guaranteeing optimal system uptime. By offering customized drive solutions, we help you minimize variants and achieve significant energy savings. Ultimately, NORD drives deliver increased performance and lower the Total Cost of Ownership (TCO) for any application.

Efficient Warehouse Automation

We offer the perfect drive solution for any warehouse conveyor system, from chain and roller conveyors to pallet, container, and overhead systems. NORD's drive systems are highly reliable, long-lasting, and require minimal maintenance. Their compact design allows for quick installation and easy operation all while prioritizing variant reduction and are certified for global use.

Conveyor Drives for Warehouse Logistics

  • High operational reliability
  • Variant reduction
  • Modular, flexible options
  • Compact design
  • Large selection of centralized and decentralized solutions
  • User friendly
  • Plug-and-Play capabilities
  • Excellent price/performance ratio

Economic Drive Solutions for End-of-Line Packaging

In many end-of-line packaging applications, centrally controlled drives with servo motors are commonly used. However, for applications involving large inertia or long movement distances, such as palletizing, stabilizing, or handling, these drives are typically not required. In these cases, decentralized solutions with controlled asynchronous motors offer an efficient and cost-effective alternative. With NORD’s modular drive concepts, you can achieve significant cost savings tailored to your specific application needs.

Setting Things In Motion

For warehouse conveyor systems, NORD offers compact, space-saving solutions that meet the highest standards of reliability and cost-effectiveness. Designed for easy service and maintenance, our drives can handle heavy loads and ensure smooth operation. This makes them especially well-suited for roller, chain, and corner transfer conveyors.

A Superior Conveyor Drive Solution

Our conveyor drives are ideally suited for a wide range of conveyor applications, including:

Roller Conveyors

  • Control and adjust drive speed while on the line
  • Control distances and accumulation of packing units in a precise, dynamic way
  • Reduce inventory and maintenance costs with standardized solutions

Chain Conveyors

  • Robust gear units transport heavy loads safely and efficiently
  • Long service life in both double and single line configurations
  • High overload capacity

Corner Transfer Conveyor

  • Smoothly change load direction with electronic controls
  • Control rollers and chains with a power turn conveyor system
  • High output torque and high system efficiency

Low-Cost, Flexible Decentralized Drives

NORD's adaptable decentralized variable frequency drives integrate seamlessly into any system. With many mounting options and easy installation, NORD drives are compatible with all common bus systems and controls. Built-in PLCs, standard plug connectors, and a modular design ensure a fit to any warehouse logistics application.

Decentralized Conveyor Drives

  • Wide range of modular products for decentralized drive technology
  • Variable frequency drive with multi-protocol Ethernet interface
  • Integrated PLC for drive-related functions
  • Can be integrated into any system design
  • Scalable in function and power


NORDAC ON: Industry-Optimized Variable Frequency Drives For Decentralized Use

We developed the NORDAC <i>ON</i> with the warehousing industry in mind. This compact and smart decentralized VFD covers all industry-specific warehouse logistics requirements thanks to standardization. Plug-and-Play connections ensure quick, easy, error-minimized commissioning and maintenance on site. Integrated multi-protocol Ethernet interface enables communication via Profinet, EtherNet/IP and EtherCAT.

Specifically Developed For Warehouse Logistics

  • Integrated Ethernet interface
  • Maintenance-friendly
  • Full plug-in capability
  • Extremely compact design
  • Economical plug-and-play solution

LOGIDRIVE&trade; for Warehouse Logistics

The LOGIDRIVE&trade; is tested and safe for use in various warehouse logistics and conveyor applications. This service-friendly and standardized modular system combines different NORD products into one drive solution, which is 100% tailored to the respective industry standards and individual application requirements.

More About LogiDrive®

UNIVERSAL SI Worm Gear Units

  • Power Range: 0.16–5.36 hp
  • Torque: 185.8–3779.3 lb-in.

NORDBLOC.1® Bevel Geared Motor

  • Power Range: 0.16–12.3 hp
  • Torque: 442.5–5841.5 lb-in.

NORD UNIVERSAL Motor

  • Power Range: 0.16–60.3 hp
  • Protection class: IP66
  • Efficiency Class IE3
  • Worldwide Certifications

IE5+ Synchronous Motors (TEFC)

  • Power Range: 0.47-5.36 hp
  • The next nevel of energy efficiency: IE5+
  • Worldwide approvals and acceptance
  • Compact design
  • Constant high efficiency over then entire adjustment range

NORDAC ON+ SK 300P Variable Frequency Drives

  • Power Range: 0.50–4.02 hp
  • Protection class: IP55, IP66, IP69 (in preparation)
  • Wall mounting or motor mounting
  • Multi-protocol Ethernet interface
  • Plug & Play solution for fast commissioning

NORDAC FLEX SK 200E Variable Frequency Drives

  • Power Range: 0.33–33.5 hp
  • Protection class: IP55, IP66
  • Wall mounting or motor mounting
  • Maximum flexibility thanks to modular structure

The Tool for Your Retrofit:
NORD's Energy Efficiency Calculator

Are you planning an efficiency upgrade for your plant? With the NORD energy efficiency calculator, you can quickly see how it will pay off. Simply enter a few parameters and you will receive an initial assessment. This provides the basis for our individual consultation on your efficiency project.

Drive Solutions for Automated Storage Processes

Baumalog (Poland)

Baumalog Sp. z o.o., a Polish mechanical engineering company that produces automatic warehouse and transport systems, facilitated the storage and transport processes for metal profiles at Retech Sp. z o.o. after consulting and implementing a NORD drive solution.

Read the Reference

Documents

A6050 - Flyer: Intralogistics & Warehousing


A6050 - Flyer: Intralogistics & Warehousing
  • Download US-English
Documentation Details

S9091 - Condition Monitoring for Predictive Maintenance 


S9091 - Condition Monitoring for Predictive Maintenance 
  • Download US-English
Documentation Details

Increase Your Efficiency and Cost Potential

Drive technology is the key to increased efficiency, economic efficiency and sustainability. We offer suitable solutions and service offers for your warehouse logistics. Our drive systems are optimised for resource-saving use and support you in reducing your total cost of ownership (TCO). With our NORD ECO service, you also receive detailed insight into the energy consumption of your systems or individual drives. Measurements and analyses reveal savings potential, and thus the most efficient drive solution for your application.

Get Information Now

Driven By Your Requirements

As an experienced partner in warehouse logistics, NORD DRIVESYSTEMS works with you to configure a system that meets your application requirements.

With more than 20 million standard configuration options, it is easy to find a solution that fits your needs. If a standard configuration does not meet your requirements, our engineering team can configure an application-specific solution.

Contact Us