Beverage

Complete Drive Solutions for the Beverage Industry

From processing and filling to packaging and conveying, NORD DRIVESYSTEMS supports a wide range of beverage industry applications with innovative and industry-specific drive solutions.

We understand the demands of beverage production, including reliability, hygiene, efficiency, and continuous operation. By working closely with customers and partners, NORD helps support consistent product quality, dependable performance, and long-term operational success.

NORD DRIVESYSTEMS provides:

  • Extensive application expertise and technical support
  • Complete drive solutions from a single source
  • Strong global presence and responsive service support
  • Thousands of installed drives in the food and beverage industry
  • A broad product portfolio with high quality standards
  • High reliability, energy efficiency, and long service life
  • Product quality compliant with recognized international standards

DuoDrive

Integrated IE5+ Drive Solution

  • Power: 0.5 - 4.0 hp (0.35 - 3.0 kW)
  • Torque: Up to 2,186 lb-in (245 Nm)
  • High-efficiency IE5+ motor technology
  • Compact, hygienic washdown design
  • Fast plug-and-play commissioning

IE5+ Synchronous Motors (TENV)

High-Efficiency Synchronous Motor with Hygienic Design

  • Power: 0.5 - 3.0 hp (0.35 kW - 2.2 kW)
  • Efficiency class: IE5+
  • IP69K protection (optional)
  • Globally approved for universal use
  • Compact, hygienic design available with NXD tupH® Surface Conversion System

NORDAC ON / ON+ SK 300P

Decentralized Variable Frequency Drive

  • Power: 0.5 - 5.0 hp (0.37–3.7 kW)
  • Protection Class: IP55, IP66
  • Wall or motor mounting
  • Simple integration via multi-protocol ethernet interface
  • Fast plug-and-play commissioning

UNIVERSAL SMI Worm Gear unit

Hygienic Design Worm Gear Units

  • Power Range: 0.16 - 5.5 hp (0.12 kW – 4.0 kW)
  • Torque: 186 - 3,780 lb-in (21 Nm – 427 Nm)
  • Wash-down ready with food-safe NXD tupH® surface conversion
  • Quiet operation
  • Compact design

NORDBLOC.1® Helical Bevel Gear Unit

High Performance in Hygiene-Sensitive Applications

  • Power: 0.16 – 12.5 hp (0.12 kW – 9.2 kW)
  • Torque: 443 – 5,842 lb-in 50 Nm – 660 Nm
  • High radial and axial load capacity
  • Lightweight aluminum housing
  • Wash-down capable, available with NXD tupH® for food-safe applications

NORDBLOC.1® Helical Inline Gear Motor

Quiet Operaton, Hygienic Design

  • Power: 0.16 HP - 50 hp (0.12 kW – 37 kW)
  • Torque: Up to 29,207 lb-in 30 Nm – 3,300 Nm
  • Wash-down capable, available with NXD tupH® for food-safe applications
  • Lightweight aluminum housing
  • Quiet operation

UNICASE™ Helical Bevel Gear Motor

Robust Helical Bevel Gear Motor for High Ratios and Torque

  • Power: 0.16 - 200.0 hp (0.12 kW – 200 kW)
  • Torque: Up to 442,537 lb-in (180 Nm – 50,000 Nm)
  • High power density
  • Long service life with low maintenance
  • High radial and axial load capacity

UNICASE™ Parallel Shaft Gear Unit

Compact and Powerful

  • Power: 0.16 - 268 hp (0.12 kW – 200 kW)
  • Torque: 974 - 885,075 lb-in (110 Nm – 100,000 Nm)
  • Compact design
  • Wash-down capable, available with NXD tupH® for food-safe surface protection
  • Quiet operation

MAXXDRIVE® XC Parallel Gear Units

Industrial Gear Units

  • 2- and 3-stage
  • High-strength, precision-made one-piece housing
  • Modular, flexible design for application-specific configurations
  • Quiet operation
  • High torque capacity

NORDAC BASE Variable Frequency Drive - SK 180E

Compact Drive with Essential Functionality

  • Power: 0.33 – 3.0 hp (0.25 – 2.2 kW)
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Compact design
  • Cost-effective

NORDAC PRO Variable Frequency Drive - SK 500P

Single Product Family with Basic to Advanced Functions

  • Power: 0.33 to 200.0 hp (0.25 to 160 kW)
  • Protection Class: IP20
  • Multi-protocol Ethernet interface supporting PROFINET IO, EtherNet/IP, EtherCAT, Ethernet Powerlink, and more
  • USB interface for voltage-free parameterization, even when the mains power is disconnected.
  • Multi-encoder interface for multiple axis operation

Wild Goose Canning

Mobile, Small Footprint Canning Lines

Wild Goose Canning works closely with NORD in the development and production of canning equipment for the beverage industry. NORD impresses with its good quality and robust geared motors.

G.C. Evans

Driven by Service. Driven by NORD.

Absolutely reliable drives and first-class customer service are two of the many advantages that NORD offers the plant manufacturer G.C Evans.

Octopi Brewery

NORD is on Tap

For Octopi Brewing (USA), NORD DRIVESYSTEMS supplied drives with special surface treatment compliant with the requirements by the jobbing brewery.

Brewery Forst

Europe's Most Modern Brew House

The special beer brewery Forst produces in continuous operation. To ensure that mills, conveying systems and mixers do not fail, the brewery relies on reliable NORD geared motors.

TMCI

Authentic Flavor Ensured by New Filtration System

TMCI is an innovative machine manufacturer for the foodstuffs and beverages industry. In cooperation with NORD, a new filtration plant was developed that can be cleaned easily and preserves the flavours particularly well.

MOPOS

Reliable NORD Drive Turn Machines in the Box Malting Plant

A complex production process is required to develop different taste nuances. The machines run in continuous operation. To prevent breakdowns, MOPOS installs reliable NORD drives.

JBT Marel

Small Gearmotor, Big Squeeze

When JBT Marel needed a compact gearmotor solution for its Fresh'n Squeeze® citrus juicers, NORD DRIVESYSTEMS helped meet the challenge. Years later, the partnership continues to support fresh juice programs around the world.

AS0004 - Lauter Tuns


AS0004 - Lauter Tuns
  • Download US-English
Documentation Details

A6028 - Flyer: Beverage


A6028 - Flyer: Beverage
  • Download US-English
Documentation Details

Related Products and Services