Fish and Seafood
Durable Drive Solutions for Seafood Processing
Saltwater and freshwater environments are a constant factor in fish and seafood processing. Drive technology must withstand harsh operating conditions while supporting reliable, hygienic operation.
With the NXD tupH Sealed Surface Conversion System for aluminum drive units, NORD offers a powerful, lightweight, and cost-effective alternative to stainless steel. Self-draining gear motors and decentralized variable frequency drives are designed for easy cleaning and dependable operation in wash-down environments.
DuoDrive
Integrated IE5+ Drive Solution
- Power: 0.5 - 4.0 hp (0.35 - 3.0 kW)
- Torque: Up to 2,186 lb-in (245 Nm)
- High-efficiency IE5+ motor technology
- Compact, hygienic washdown design
- Fast plug-and-play commissioning
IE5+ Synchronous Motors (TENV)
High-Efficiency Synchronous Motor with Hygienic Design
- Power: 0.5 - 3.0 hp (0.35 kW - 2.2 kW)
- Efficiency class: IE5+
- IP69K protection (optional)
- Globally approved for universal use
- Compact, hygienic design available with NXD tupH® Surface Conversion System
NORDAC ON / ON+ SK 300P
Decentralized Variable Frequency Drive
- Power: 0.5 - 5.0 hp (0.37–3.7 kW)
- Protection Class: IP55, IP66
- Wall or motor mounting
- Simple integration via multi-protocol ethernet interface
- Fast plug-and-play commissioning
NORDBLOC.1® Helical Bevel Gear Unit
High Performance in Hygiene-Sensitive Applications
- Power: 0.16 – 12.5 hp (0.12 kW – 9.2 kW)
- Torque: 443 – 5,842 lb-in 50 Nm – 660 Nm
- High radial and axial load capacity
- Lightweight aluminum housing
- Wash-down capable, available with NXD tupH® for food-safe applications
NORDBLOC.1® Helical Inline Gear Motor
Quiet Operaton, Hygienic Design
- Power: 0.16 HP - 50 hp (0.12 kW – 37 kW)
- Torque: Up to 29,207 lb-in 30 Nm – 3,300 Nm
- Wash-down capable, available with NXD tupH® for food-safe applications
- Lightweight aluminum housing
- Quiet operation
UNIVERSAL SMI Worm Gear unit
Hygienic Design Worm Gear Units
- Power Range: 0.16 - 5.5 hp (0.12 kW – 4.0 kW)
- Torque: 186 - 3,780 lb-in (21 Nm – 427 Nm)
- Wash-down ready with food-safe NXD tupH® surface conversion
- Quiet operation
- Compact design
IE3 Smooth Surface Motors
Asynchronous Motors with Hygienic Design
- Power: 0.16 - 3.0 hp (0.12 kW - 2.2 kW)
- Efficiency Class: IE3
- Protection Class: IP66
- Globally approved for universal use
- Hygienic, wash-down-capable design with NXD tupH® Sealed Surface Conversion System
NORDAC PRO Variable Frequency Drive - SK 500P
Single Product Family with Basic to Advanced Functions
- Power: 0.33 to 200.0 hp (0.25 to 160 kW)
- Protection Class: IP20
- Multi-protocol Ethernet interface supporting PROFINET IO, EtherNet/IP, EtherCAT, Ethernet Powerlink, and more
- USB interface for voltage-free parameterization, even when the mains power is disconnected.
- Multi-encoder interface for multiple axis operation
More Information About Seafood Processing