Efficient Parcel Logistics Solutions

NORD's efficient, reliable, and intelligent drive solutions power logistics centers of any size. From high-efficiency IE5+ geared motors to highly configurable decentralized variable frequency drives, NORD's drive solutions will keep your logistics operation running for years to come.

Drive Solutions for Logistics Centers

Parcel distribution centers are a key part in many logistics chains, ensuring the safe, and accurate delivery of goods. Reliable drive technology from NORD DRIVESYSTEMS ensures smooth operation from beginning to end, lowering costs and increasing efficiency along the way.

Fast and Reliable

With 20,000,000 standard configuration options, NORD’s modular vertical and horizontal conveyor solutions can easily be implemented to meet the needs of any application. Our comprehensive TCO approach and highly experienced team of engineers will understand your needs and work with you to implement an optimal solution.

Our drive solutions for parcel sorting offer high reliability and minimal downtime, resulting in a low total cost of ownership (TCO) and reduced service and maintenance needs. This ensures fast, reliable, and cost-effective parcel transportation in logistics centers. For partial loads and speeds, we offer energy-efficient solutions using permanent magnet synchronous motor (PMSM) technology. As a complete system provider, we deliver full drive packages, including all necessary plugs and cables, simplifying and speeding up assembly and disassembly.

Drive Technology for the Parcel Industry:

  • Complete drive solutions from a single source
  • TCO-optimized systems with decentralized drive technology
  • Optimum balance between energy efficiency and variant reduction
  • High operational reliability with minimum downtimes
  • Compact, space-saving design
  • High-efficiency IE4 and IE5+ synchronous motors
  • Intelligent variable frequency drives with integrated PLC
  • Service- and user-friendly Plug-and-Play solutions

Efficiency with High Dynamics

Sorters (sorting systems such as cross belt sorters, vertical sorters or sliding shoe sorters) and infeeders (infeed systems for the sorters) in logistics centres ensure that any type of parcel finds its correct path.

While sorters have to run continuously and operate particularly efficiently, infeeders are all about precision and dynamics. Our IE5+ synchronous motor technology provides you with maximum efficiency as well as operational reliability and contributes to a significant reduction of your total cost of ownership. Another advantage: Thanks to its low moment of inertia, the motor has a high dynamic starting and acceleration performance. An integrated encoder is also available as an option.

Drive Systems for Sorters and Infeeders:

  • High-efficiency, compact IE5+ drive solutions
  • Highly dynamic synchronous motor technology
  • Various types of encoders for closed-loop mode

Reliable Conveyor Technology

Belt conveyors are a mainstay in logistics centers and parcel handling facilities. They efficiently move large volumes of goods over considerable distances, sometimes spanning several miles. These conveyors use a continuous, loop-shaped belt to both carry and propel the loads. The belts can be configured horizontally, on inclines, or on declines.

Our modular conveyor components allow us to create cost-effective drive systems tailored to your needs. We prioritize high reliability, minimal maintenance, and low energy consumption to significantly reduce your operating costs.

Conveyor Belt Cost Reduction:

  • High throughputs thanks to high belt speeds
  • Reliable, low-maintenance drive concepts
  • Synchronous motors without encoders

Reliable Solutions for the Post & Parcel Industry

System Solutions for a Diverse Range of Logistics Applications

End consumers in the logistics industry sector rely on energy-efficient technology to meet their climate goals. NORD's LogiDrive® system offers an ideal solution. By reducing the number of needed components, using highly efficient motors, and simplifying maintenance, LogiDrive® significantly lowers your total cost of ownership. You'll save on energy, spare parts, and service.

NORDBLOC.1® Bevel Geared Motor

  • Power range: 0.16-12.3 hp
  • Torque: 442.5-5841 lb-in.

DuoDrive

  • Power range: 0.47–4.02 hp
  • Extremely high system efficiency
  • Compact wash-down design
  • Maintenance reduction
  • System solution for simple commissioning and plug & play

NORD UNIVERSAL Motor

  • Power range: 0.16–60.3 hp
  • Protection class: IP66
  • Efficiency class IE3
  • Worldwide certifications

IE5+ Synchronous Motors (TEFC)

  • Power range: 0.50-15 hp
  • The next level of energy efficiency: IE5+
  • Worldwide approvals and acceptance
  • Compact design
  • Constant high efficiency over then entire adjustment range

NORDAC FLEX SK 200E Frequency Inverters

  • Power range: 0.33–29.5 hp
  • Protection Class: IP55, IP66
  • Wall mounting or motor mounting
  • Maximum flexibility thanks to modular structure

NORDAC LINK SK 250E Frequency Inverters

  • Power range: 0.50–10 hp
  • Protection class: IP55, IP65
  • Wall mounting
  • Simple installation and maintenance due to full plug-in capability
  • Free configuration for your application

The Tool for Your Retrofit:
NORD's Energy Efficiency Calculator

Are you planning an efficiency upgrade for your plant? With the NORD energy efficiency calculator, you can quickly see how it will pay off. Simply enter a few parameters and you will receive an initial assessment. This provides the basis for our individual consultation on your efficiency project.

alt

Efficient, Eco-Friendly Intralogistics

DHL (Germany)

By 2050, DHL wants to reduce its logistics-related emissions to zero. To achieve this, the international transport service provider relies on latest technologies and sustainable solutions from NORD DRIVESYSTEMS.

To DHL Case Study

Documents

A6050 - Flyer: Intralogistics & Warehousing


A6050 - Flyer: Intralogistics & Warehousing
  • Download US-English
Documentation Details

S9090 - NORDAC® ACCESS BT and NORDCON APP Quick Start Guide


S9090 - NORDAC® ACCESS BT and NORDCON APP Quick Start Guide
  • Download US-English
Documentation Details

S9091 - Condition Monitoring for Predictive Maintenance 


S9091 - Condition Monitoring for Predictive Maintenance 
  • Download US-English
Documentation Details

Increase Your Efficiency and Cost Potential

Efficient, cost-effective, and sustainable logistics rely on optimized drive systems. We offer tailored solutions and services for your logistics center, focusing on resource efficiency and lower total cost of ownership (TCO). Our NORD ECO service provides detailed energy consumption data for your systems and drives, identifying potential savings and the most efficient drive solution for your mail and parcel operations.

Get Information Now

Driven By Your Requirements

NORD DRIVESYSTEMS offers extensive parcel industry experience and personalized consulting. We're your experts for drive system design, energy efficiency, variant reduction, automation, and digitalization. Leveraging our modular system, we'll collaborate with you to find the perfect solution. With a presence in over 80 countries, we guarantee local support, readily available technology, fast delivery, and rapid service for your logistics center.