Meat and Poultry
Reliable Drive Technology for Meat Production
In the meat and poultry industries, reliable operation and wash-down design are essential for drive systems. Production, processing, and packaging applications must operate consistently from farm to fork while supporting strict hygiene standards and meeting the performance requirements of specialized applications.
NORD provides smooth-body
gear units
with single-piece UNICASE aluminum housings, along with versatile
electric motors
and
variable frequency drives.
These components are designed for wash-down environments and dependable, long-term operation.
DuoDrive
Integrated IE5+ Drive Solution
- Power: 0.5 - 4.0 hp (0.35 - 3.0 kW)
- Torque: Up to 2,186 lb-in (245 Nm)
- High-efficiency IE5+ motor technology
- Compact, hygienic washdown design
- Fast plug-and-play commissioning
IE5+ Synchronous Motors (TENV)
High-Efficiency Synchronous Motor with Hygienic Design
- Power: 0.5 - 3.0 hp (0.35 kW - 2.2 kW)
- Efficiency class: IE5+
- IP69K protection (optional)
- Globally approved for universal use
- Compact, hygienic design available with NXD tupH® Surface Conversion System
NORDAC ON / ON+ SK 300P
Decentralized Variable Frequency Drive
- Power: 0.5 - 5.0 hp (0.37–3.7 kW)
- Protection Class: IP55, IP66
- Wall or motor mounting
- Simple integration via multi-protocol ethernet interface
- Fast plug-and-play commissioning
NORDBLOC.1® Helical Bevel Gear Unit
High Performance in Hygiene-Sensitive Applications
- Power: 0.16 – 12.5 hp (0.12 kW – 9.2 kW)
- Torque: 443 – 5,842 lb-in 50 Nm – 660 Nm
- High radial and axial load capacity
- Lightweight aluminum housing
- Wash-down capable, available with NXD tupH® for food-safe applications
NORDBLOC.1® Helical Inline Gear Motor
Quiet Operaton, Hygienic Design
- Power: 0.16 HP - 50 hp (0.12 kW – 37 kW)
- Torque: Up to 29,207 lb-in 30 Nm – 3,300 Nm
- Wash-down capable, available with NXD tupH® for food-safe applications
- Lightweight aluminum housing
- Quiet operation
UNIVERSAL SMI Worm Gear unit
Hygienic Design Worm Gear Units
- Power Range: 0.16 - 5.5 hp (0.12 kW – 4.0 kW)
- Torque: 186 - 3,780 lb-in (21 Nm – 427 Nm)
- Wash-down ready with food-safe NXD tupH® surface conversion
- Quiet operation
- Compact design
UNICASE™ Parallel Shaft Gear Unit
Compact and Powerful
- Power: 0.16 - 268 hp (0.12 kW – 200 kW)
- Torque: 974 - 885,075 lb-in (110 Nm – 100,000 Nm)
- Compact design
- Wash-down capable, available with NXD tupH® for food-safe surface protection
- Quiet operation
IE3 Smooth Surface Motors
Asynchronous Motors with Hygienic Design
- Power: 0.16 - 3.0 hp (0.12 kW - 2.2 kW)
- Efficiency Class: IE3
- Protection Class: IP66
- Globally approved for universal use
- Hygienic, wash-down-capable design with NXD tupH® Sealed Surface Conversion System
NORDAC PRO Variable Frequency Drive - SK 500P
Single Product Family with Basic to Advanced Functions
- Power: 0.33 to 200.0 hp (0.25 to 160 kW)
- Protection Class: IP20
- Multi-protocol Ethernet interface supporting PROFINET IO, EtherNet/IP, EtherCAT, Ethernet Powerlink, and more
- USB interface for voltage-free parameterization, even when the mains power is disconnected.
- Multi-encoder interface for multiple axis operation
NORDAC BASE Variable Frequency Drive - SK 180E
Compact Drive with Essential Functionality
- Power: 0.33 – 3.0 hp (0.25 – 2.2 kW)
- Protection class: IP55, IP66
- Wall or motor mounting
- Compact design
- Cost-effective
Treif Maschinenbau GmbH is one of the world's leading manufacturers of equipment and systems for slicing food. An SK 500E AC vector drive featuring a powerful microprocessor and integrated positioning functions allow for swift and precise slicing and dicing. No need for an extra controller!
Related Products and Services