Variable Frequency Drives for Control Cabinet Installation
We have developed the NORDAC PRO family of variable frequency drives (VFD) specifically for control cabinet installation. These VFDs are equally suitable for synchronous and asynchronous motor operation and are highly configurable to meet all customer requirements.
Our control cabinet variable frequency drives have a power range from 0.33 to 215.0 hp and can be configured with optional plug-in modules as well as variable cooling solutions to ensure proper heat dissipation.
Why Control Cabinet VFDs From NORD?
- High Performance
NORD control cabinet variable frequency drives provide high precision speed control.
- Modular
Highly configurable to meet the specific demands of almost any application.
- Safety NORDAC PRO
Variable frequency drives have a comprehensive safety concept for all drive components.
- Precision Posicon
Independent of the control unit, positioning control delivers high-precision, point-to-point placement while also allowing relative positioning on infinite-rotation axes.
High Performance Safety: NORD Variable Frequency Drives with STO and SS1
Our NORDAC PRO control cabinet variable frequency drives are equipped with extensive safety functions.
The Safe Torque Off (STO) function switches off the motor torque, e.g. to prevent accidental starting or to initiate an emergency stop. The Safe Stop function (SS1) terminates the motor via a secure ramp stop and then activates the STO function.
Download the current NORDAC PRO variable frequency drives product brochure.