Parallel Shaft Geared Motors

Compact and Powerful

NORD parallel shaft gear motors are ideally suited for applications with limited installation space. They offer a wide range of torques from 974 to 680,200 lb-in.

UNICASE™ Parallel Shaft Gear Unit

Compact and Powerful

  • Power: 0.16 - 268 hp (0.12 kW – 200 kW)
  • Torque: 974 - 885,075 lb-in (110 Nm – 100,000 Nm)
  • Compact design
  • Wash-down capable, available with NXD tupH® for food-safe surface protection
  • Quiet operation

Parallel Shaft Gear Motors: Slim and Powerful

With a flexible modular design, parallel shaft geared motors from NORD DRIVESYSTEMS can be configured for a wide range of applications.These drive units are used globally in applications such as agitators, mixers, bulk conveyors, and cranes. When combined with system solutions from NORD DRIVESYSTEMS, they are ready for Industry 4.0 environments. <br>

<h2>Features of NORD Parallel Shaft Gear Motors</h2>

  • Powerful: Our parallel shaft geared motors deliver torque from 974 to 680,200 lb-in (and up to 2,200,000 lb-in as industrial gear motors).
  • Efficient: The compact design helps save valuable installation space.
  • Flexible: Multiple input designs and mounting options support straightforward adaptation across a wide range of applications.

<h2>UNICASE&trade; Parallel Shaft Gear Units for Every Application</h2>

Available in 14 sizes, NORD parallel shaft geared motors cover a torque range from 974 to 680,200 lb-in with power ratings from 0.16 to 250 HP. In combination with our electronic control products, they provide a broad range of efficient and cost-effective system solutions.

AC electric motors with NORD parallel shaft gear units deliver strong efficiency performance and are well suited for installations with limited space due to their flat design.

The flexibility of parallel shaft gear units is made possible by the compact UNICASE&trade; housing developed by NORD in 1981, which has become a global standard.

<h2>Modular Design Ensures Exceptional Flexibility</h2>

Over decades, NORD has developed a unique concept that enables a wide range of application solutions from a limited number of gear unit modules. This provides strong flexibility for customers while also helping reduce lead times and lowering operating and maintenance costs.<br>

<h2>UNICASE&trade;: A Proven Concept in Gear Unit Design</h2>

NORD DRIVESYSTEMS offers application-specific versions of the UNICASE&trade; parallel shaft gear motors for virtually any application. Select the ideal parallel shaft geared motor for your application in just a few simple steps using our product configurator!