UNICASE™ Helical Inline Gear Unit

Highly Efficienct, Quiet, and Compact

  • Power: 0.16 - 200.0 hp (0.12 kW – 160 kW)
  • Torque: 89 - 230,119 lb-in (10 Nm – 23,160 Nm)
  • Energy efficient
  • Compact design
  • Quiet operation

Highly Configurable

The UNICASE™ helical in-line gear unit combines variability with robustness. Helical gear units from NORD are highly versatile and can be adapted to a wide range of applications. UNICASE™ gear units feature a cast iron housing that is torsionally rigid and capable of withstanding high axial and radial loads. The UNICASE™ housing combines all gear unit elements in a single housing. As a result, the UNICASE™ helical in-line gearmotor offers several advantages:

  • Reliabile long service life
  • High efficiency and low maintenance for lower Total Cost of Ownership (TCO)
  • Compact design
  • Quiet operation
  • Highly configurable modular system 

Product Versions

  • Sizes: 11
  • Design: M1, M2, M3, M4, M5, M6
  • Solid shaft gear units 
  • Foot- or flange-mounting
  • Coaxial gear units
  • Wide range of options from the modular system

Product Characteristics

  • Highly efficient
  • Compact design
  • Quiet operation
  • Robust, cast iron housing
  • High axial and radial load capacities
  • Highly configurable for different applications

B1000 - Manual with installation instructions – Gear units


B1000 - Manual with installation instructions – Gear units
  • Download English
Documentation Details

B2000 - Operating and installation instructions – Explosion-proof gear units


B2000 - Operating and installation instructions – Explosion-proof gear units
  • Download English
Documentation Details

G2122 - Catalog – ATEX Explosion Protection


G2122 - Catalog – ATEX Explosion Protection
  • Download English
Documentation Details

G1000 - Catalog – Gear units – Constant Speed Drives


G1000 - Catalog – Gear units – Constant Speed Drives
  • Download US-English
  • Download English
Documentation Details

G5000 - Catalog – Gearmotors with IE5+ Energy Efficiency


G5000 - Catalog – Gearmotors with IE5+ Energy Efficiency
  • Download English
Documentation Details

C411000 - Declaration of Conformity (ATEX) – Gear units (2D+2G)


C411000 - Declaration of Conformity (ATEX) – Gear units (2D+2G)
  • Download English
Documentation Details

C412000 - Declaration of Conformity (ATEX) – Gear units (3D+3G)


C412000 - Declaration of Conformity (ATEX) – Gear units (3D+3G)
  • Download English
Documentation Details
Series

Important Notice:

Product is available in series production

Product Lifecycle Management

Plan. Develop. Modernize.

To help you plan your systems reliably over the long term, we assign a lifecycle status to all product generations. Here, you can learn what each phase means and what services are available to you at each stage.

Learn More

NORD Tools for your application support

Our software tools, data and functions make it easier for you to get the most out of your NORD drive solution. Find the right modules for your currently selected product here. Curious? Then explore all the options our application support offers in our Software section .

NORDCON

With the NORDCON Windows app and the NORDCON mobile app, NORD provides the right tool for commissioning and drive optimization. Both enable easy access to electronic drive systems, simple parameter management and comprehensive diagnosis.

Our service for your drive solution

We support you from the initial Project planning right through to Commissioning and offer long-term support tailored to your individual needs. Find the key service topics for your product range below. Can’t find what you’re looking for? Then simply visit our comprehensive service section !

Spare Parts and Spare Parts Management

Fast delivery of spare parts
Failures and technical problems cost time and money. That's why NORD offers 24/7/365 emergency breakdown services for spare parts, replacement drives, and technical support. NORD experts will work with you to get your machines back up and running as quickly as possible.

Construction and Engineering

With over 20,000,000 different product configurations from NORD's modular system, we can work to accommodate almost every customer application. However, too much choice can result in an information overload. Whether online or in person, NORD will work with you from start to finish to find the best possible drive solution for you.

Digital Services and Self Services

The quick answer to all questions regarding our service. Easily find the documentation and spare parts for your order with your NORD product ID. Contact our service or sales department. Or log into our myNORD customer portal, design NORD products yourself, select them and order them.

Product Variants and Applications

NORD offers intelligent solutions with electronic drive technology for demanding applications. We supply variable frequency drives and motor starters in both decentralized and control cabinet installation variants. Our appications team is available to assist you in selectin the best drive system for your needs.

  • Robust Solution for the Metal Industry

    Applications in the metal industry are subject to extreme conditions, including heavy loads, wide temperature fluctuations, and high mechanical stress. These demands call for reliable drive solutions such as the UNICASE Helical Inline Gear Motor, designed for these challenging environments.

    • UNICASE™ cast iron housing withstands harsh outdoor conditions

    • Wide speed range enables application-specific design flexibility

    • UNICASE™ housing concept reduces maintenance requirements

    • High stability for a durable, reliable, and cost-efficient drive solution

  • Modular Drive Systems for the Grain Industry

    As part of the NORD modular product system, the UNICASE Helical Inline Gear Motor enables precisely configured drive solutions for applications requiring high robustness and performance. The grain industry presents a wide range of conveyor challenges in this context.

    • The UNICASE™ housing provides high rigidity, strength, and precision
    • Precisely machined gears ensure minimal wear
    • Flexible mounting positions for versatile use
    • Wide output speed range enables transport of even heavy loads

Further product information

Energy Efficiency and TCO Consulting

Save resources and increase efficiency: consult with NORD and configure an energy-efficient drive solution that fits your needs.

Modernization and Extension

Drive modernization is used to update your drives to newer technology and increase system efficiency, resulting in a reduced carbon footprint. If you want to benefit from technical progress, bring your drive technology up to date with NORD! Throughout every step of the process, you'll have a competent and experienced partner by your side who knows what is important.

Get in touch with your NORD consultant