Chronopost

NORD Helps Drive Thousands of Parcels

Compact distributed drives from NORD DRIVESYSTEMS are cost-optimized solutions for large-scale plants that require many drive units. Thanks to a flexible functional range, the units can fulfill all standard control tasks in materials handling applications such as assembly plants, airport baggage conveyors or automobile manufacturers.

Chronopost

Focus on the Customer

Serving customers around the world, Budde Fördertechnik GmbH supplies conveying systems designed to transport piece goods as well as bulk materials. The company develops, engineers, services and retrofits standard components, such as rollers or telescopic and belt conveyors. In addition, Budde can implement completely customized logistic solutions based on a portfolio of modular, scalable system designs. Three plants in Germany employ some 200 staff altogether.

<h3>Focus on the Project</h3>

Chronopost‘s logistics center south of Paris is one of the top performing parcel distribution hubs in all of Europe:

  • Up to 30,000 parcels can be processed here per hour
  • Around 60% of Chronopost's national parcel post in France passes through this facility
  • Budde’s belt conveyor system is equipped with about 1,100 fully integrated NORD drives

Project Challenge

The French postal services provider Chronopost operates one of the world‘s largest parcel logistics centers in Chilly-Mazarin near Paris. On average, 450 trucks are called to the facility per day; more than 200,000 parcels must be routed to the loading ramps that serve their destinations. Traffic peaks in the weeks before Christmas, when on some days about 300,000 parcels make their way through the center.

<h3>Multi-Branch Conveying Lines</h3>

This distribution hub has more than 100 ramps where parcels are taken in and out. The two-storey complex comprises two fully automated sorting systems, each of which extends over several hundred meters. Incoming shipments are put on belt conveyors. They are promptly registered by digital cameras capable of scanning bar codes on any one the five visible parcel sides. Every parcel arrives at the right ramp for onward delivery within a span of less than three minutes.

<h3>Simple Handling Required</h3>

The extensive belt conveyor system was designed and installed by Budde Fördertechnik GmbH. For a system that was complex enough as is, Budde and Chronopost sought to find a drive solution featuring particularly easy wiring, commissioning, and maintenance. Maximum reliability was also called for in order to minimize malfunctions and downtimes of this very busy distribution center. Finally, in light of the great number of drive units required for this vast facility, there was a clear preference for compact constructions – and, of course, for highly efficient systems designed to optimize operating costs.

Application Solution

Budde‘s belt conveyors are fitted with 1,100 efficient NORD geared motors featuring helical bevel gears or worm gears. Heavy use and considerable stress notwithstanding, these highly efficient gears ensure low maintenance requirements and a long service life thanks to their extremely durable, wear-resistant gear teeth. They are combined with motors explicitly designed to handle overloads: this limits the scope of system variants that are needed in this application to a manageable few, despite the great overall number of required drives.

<h3>Plug-and-Play Principle</h3>

Chronopost‘s sophisticated tracking and tracing requirements call for very precise control and synchronization. Each drive system features an integrated frequency inverter in an IP66 enclosure mounted on top of the motor terminal box. These inverters are pluggable – and if need be, can be very easily swapped out. All pre-wired combinations of NORD geared motors and frequency inverters allow for very comfortably installation and commissioning.

<h3>Hard and Smart</h3>

Featuring up to 400% starting torque and a typical overload capacity of 200% for 5 seconds, these drive systems are very robust. Plus, they deliver intelligent performance: the inverters communicate via Profi bus DP with a PLC, which passes data on to the main control system. If a backlog occurs at a specific loading ramp, the conveyor line can be slowed in this section, with the belt acting as a parcel buffer until the situation is resolved. This is a very effective measure to prevent a major shutdown.

UNICASE™ Helical Worm Gear Units

Long Service Life with Quiet Operation

  • Power: 0.16 – 20.0 hp (0.12 kW – 15 kW)
  • Torque: 823 – 27,066 lb-in (93 Nm – 3,090 Nm)
  • High bearing capacity
  • Quiet operation
  • Long service life

Standard Asynchronous Motor

Robust and Highly Configurable

  • Power: 0.16 - 75 hp (0.12 kW - 55 kW)
  • Efficiency classes: IE1–IE4
  • Protection class: Freely selectable protection classes for application flexibility
  • Globally approved for universal use
  • Broad range of configurable motor options

UNICASE™ Helical Bevel Gear Motor

Robust Helical Bevel Gear Motor for High Ratios and Torque

  • Power: 0.16 - 200.0 hp (0.12 kW – 200 kW)
  • Torque: Up to 442,537 lb-in (180 Nm – 50,000 Nm)
  • High power density
  • Long service life with low maintenance
  • High radial and axial load capacity

A6050 - Flyer: Intralogistics & Warehousing


A6050 - Flyer: Intralogistics & Warehousing
  • Download US-English
Documentation Details

More Information