Creature Comfort

Intelligent NORD Drive Technology in the Cowshed

The Danish company Celi Invest has specialized in the production of electrically powered cow brushes. Since the Danes changed to drive technology from NORD DRIVESYSTEMS, their brushes work perfectly. Intelligent and robust drives ensure reliable, safe and efficient operation. The result speaks for itself: happy cows and satisfied farmers.

  • alt
  • Cow brushes enable thorough hide care and beneficial massages to ensure that the cows are more comfortable. This has a positive effect on milk production.

  • NORDBLOC.1 helical geared motors from NORD guarantee great reliability, quiet running and safe operation.

  • Robust, flexible and reliable: With the NORDAC BASE frequency inverter by NORD DRIVESYSTEMS offers an economic variant for simple drive applications.

  • The NORDCON APP and NORDAC ACCESS BT – a mobile commissioning and service solution for all NORD drives.

  • Celi Invest uses the NORDAC ACCESS BT Bluetooth stick for the parameterisation of drives. Thanks to the help function and rapid access to parameters, commissioning can be carried out quickly via a wireless connection.

Focus on the Customer

Easy Commissioning

Celi Invest uses the new Bluetooth stick - NORDAC ACCESS BT with the NORDCON APP to parameterize the drives of the cow brushes. The mobile solution enables a temporary wireless connection and offers users completely new options for the control and optimization of their NORD drive units. Thanks to the help function and rapid access to parameters, parameterization is quick and simple and commissioning can be carried out very rapidly. In addition, the app has further practical features such as a backup and recovery function for simple handling of the frequency inverter drive parameters, as well as an individually configurable oscilloscope function for analysis of the drive. Video tutorials and the possibility of direct contact with NORD Support additionally assist users in their work. The NORDAC ACCESS BT is used as a link between the drive system and the app. Users therefore have practical access to the drive data and remain in full access control. The stick can also be used without the app for transferring parameters between individual frequency inverters.

Project Challenge

Reliable Drive Technology From NORD

NORD DRIVESYSTEMS is one of the leading international full suppliers in the industry and supplies fully matched drive systems consisting of gear units, motors and frequency inverters for more than 100 branches of industry. For the Danish cow brushes, the drive specialist supplied a powerful combination consisting of a two-stage NORDBLOC.1® helical geared motor and a NORDAC BASE frequency inverter. The motor, the controller and the gear unit form a unit attached to the cow brush, which does not move with the rotation of the brush but rather remains rigid. “With the products from our competitors, the motor and the gear units move together with the brush. Faults and wear are therefore inevitable”, explains Papuga and stresses: “Our cow brushes are the only ones on the market with a strong drive construction. This rules out cable breaks.” A universal joint between the motor and the brush as well as 40 mm stainless steel bearings in front of the motor also ensure maximum durability. Both components absorb the torques and reduce the load on the motor.

In addition, the NORD drives are energy efficient in operation, have a compact design, great reliability and a long service life. The innovative design of the NORDBLOC.1 helical geared motors guarantee quiet running and safe operation. Thanks to their wash-down design, they meet even the most stringent hygiene requirements. The gear units do not have any separating joints or closing caps. This increases the stability of the product and at the same time provides a smoother surface on which neither liquids nor solid materials can accumulate. A Certonal coating protects the electronics against condensation.

Greater Safety and Efficiency Thanks to Intelligent Functions

The cow brushes are controlled by a NORDAC BASE frequency inverter. The compact and robust inverter is specially designed for simple applications and is especially economical. Through the integration of a PLC, application-specific functions related to the drive unit can be efficiently programmed and parameterized in the same way as other functions of the NORDAC BASE – SK 180E. The brush starts to rotate as soon as a cow rubs against it. If there is too much resistance, for example if the tail gets trapped, the brush stops and then turns in the opposite direction. In addition, the direction of rotation changes on each start and at intervals of five minutes. This ensures even wear of the brush elements. “This intelligence is very important for us. We also like the fact that we can make minor changes to the program”, says Carsten Papuga. “For example, we can reduce the torque if we use the same brush for smaller cows – because smaller cows have shorter tails.” Another advantage is the energy saving function for the partial load range: The motor power adapts to load changes automatically according to actual requirements. This ensures energy-efficient operation. This is also helped by the use of gear drives. These can achieve an efficiency of up to 98 percent – and therefore use at least 50 percent less power than comparable cow brushes. Most manufacturers use single-phase motors with worm gear units, whose efficiency can be as low as 60 percent in the worst case. With regard to service life, they are also inferior to the helical gear units used by Celi Invest.

Application Solution

Easy Commissioning

Celi Invest uses the new Bluetooth stick NORDAC ACCESS BT with the NORDCON APP to parameterize the drives of the cow brushes. The mobile solution enables a temporary wireless connection and offers users completely new options for the control and optimization of their NORD drive units. Thanks to the help function and rapid access to parameters, parameterization is quick and simple and commissioning can be carried out very rapidly. In addition, the app has further practical features such as a backup and recovery function for simple handling of the frequency inverter drive parameters, as well as an individually configurable oscilloscope function for analysis of the drive. Video tutorials and the possibility of direct contact with NORD Support additionally assist users in their work. The NORDAC ACCESS BT is used as a link between the drive system and the app. Users therefore have practical access to the drive data and remain in full access control. The stick can also be used without the app for transferring parameters between individual frequency inverters.

Fully Satisfied

The customers of Celi Invest ApS include Sjoerd Ydema. The farmer operates a farm with 450 cows and cultivates grass, maize and cereals on an area of 600 ha. A total of twelve cow brushes are available for the cattle. “We have used brushes from Celi Invest for about two and a half years and are very satisfied with them. The drives function well and at the moment there are no problems”, explains Sjoerd Ydema, who adds: “We used to have several brushes from another company. However, we have now replaced almost all of these with Celi Invest brushes with NORD motors. We think that these are the best.” Competitor products also no longer come into question for Celi Invest Aps. “With NORD, we have a very reliable product. No one has gear units as good as these.”

NORDBLOC.1® Helical Inline Gear Motor

Quiet Operaton, Hygienic Design

  • Power: 0.16 HP - 50 hp (0.12 kW – 37 kW)
  • Torque: Up to 29,207 lb-in 30 Nm – 3,300 Nm
  • Wash-down capable, available with NXD tupH® for food-safe applications
  • Lightweight aluminum housing
  • Quiet operation

Standard Asynchronous Motor

Robust and Highly Configurable

  • Power: 0.16 - 75 hp (0.12 kW - 55 kW)
  • Efficiency classes: IE1–IE4
  • Protection class: Freely selectable protection classes for application flexibility
  • Globally approved for universal use
  • Broad range of configurable motor options

NORDAC BASE Variable Frequency Drive - SK 180E

Compact Drive with Essential Functionality

  • Power: 0.33 – 3.0 hp (0.25 – 2.2 kW)
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Compact design
  • Cost-effective

Related Products and Services