STROS

Customized Drive Systems for Construction Hoists

Several skyscrapers in the Moscow City construction project were built using hoist solutions from Czech manufacturer STROS . On structures rising taller than 980 ft, strong NORD drives ensured that the hoist cages moved safely up and down in any weather.

Stros

Focus on the Customer

STROS Sedlcanské Strojírny, a. s., is the largest manufacturer of construction hoists in the Czech Republic. The company produces three new systems per week for customers around the world, and also provides maintenance services on request. The STROS portfolio includes personnel and material hoists, special and permanent elevators, suspended platforms, work platforms, and custom-engineered projects. The first systems in the tried and tested NOV hoist series originally went into production in the 1960s.<br>
<h3>Focus on the Project</h3>
In Europe's largest metropolis, STROS construction hoists helped erect eight high-rise buildings for the Moscow City project, including the Mercury City Tower that now stands over 1,000 ft tall. A NORD solution featuring three electronically controlled helical bevel gearmotors served as the drive system for this skyscraper's hoist featuring:

  • Lifting height of 1,150 ft
  • Load capacity of 2 tons
  • Speed rating of 230 ft/min

Project Challenge

The Moscow City business complex adds a number of high-rise landmarks to the Russian capital's skyline. For instance, the much-vaunted construction project includes the Mercury City Tower, whose 1,100 ft currently make it Europe's highest building. Such heights require construction hoists capable of traveling quickly, even in adverse conditions with wind speeds up to 45 mph.
<h3>Sky Express</h3>
STROS Sedlcanské Strojírny, a. s., was commissioned to supply mast-climbing equipment for eight new buildings in the Moscow City complex. The Czech company manufactures hoists systems that currently feature capacities up to 7,050 lbs and speeds of up to 328 ft/min. Such systems are fitted with a unique safety device – an original STROS development. This mechanism is triggered whenever the nominal, safe lowering speed is breached: a gear on the output shaft then engages a pinion, which gradually stops the hoist cage. However, in order to avoid such emergencies altogether, a sophisticated drive solution engineered by NORD ensures highly reliable operation.
<h3>Double Back-Up</h3>
If a hoist is out of order, an entire construction site may come to a standstill. Hence, hoist drive solutions must take every available measure to ensure maximum reliability. In order to prevent costly downtimes, NORD DRIVESYSTEMS' concept for STROS hoisting equipment is therefore based on up to three autonomous gearmotor units. They are complemented by an intelligent AC vector drive that provides for particularly smooth movements.

Application Solution

The drive system for STROS construction hoists in Moscow City comprises three helical bevel gearmotors with external braking resistors. The motors are equipped with electromagnetic disc brakes that can be manually released. NORD's full-scale custom solution also features an inverter with hoist functionality that controls all three motors. Mounted inside a control cabinet, this intelligent controller enables soft starts and stops and ensures high leveling precision.
<h3>Long-Standing, Comprehensive Cooperation</h3>
NORD first devised a reliable custom drive system for STROS in 1997, and has been the hoist manufacturer's sole source of drive solutions for the past 15 years. NORD has also supported STROS in their recent foray into new market segments: besides construction hoists, the Czech company now also focuses on manufacturing hoists for permanent use on buildings, including power plant chimneys. All of these systems are equipped with NORD drives as well.
<h3>Application-Specific Engineering</h3>
Instead of standard gears, STROS is supplied with customized units assembled exactly as requested. Depending on the project, some of these gears are fitted with reinforced bearings, or use special gear case materials, or are ATEX and NEC-compliant. Cabinet-mounted AC vector drives are available in different performance classes and with scalable functionality. In addition to features like emergency evacuations, optional functions include positioning and safety features like STO and SS1 for safety requirements up to SIL 3.

UNICASE™ Helical Bevel Gear Motor

Robust Helical Bevel Gear Motor for High Ratios and Torque

  • Power: 0.16 - 200.0 hp (0.12 kW – 200 kW)
  • Torque: Up to 442,537 lb-in (180 Nm – 50,000 Nm)
  • High power density
  • Long service life with low maintenance
  • High radial and axial load capacity

NORDAC PRO Variable Frequency Drive - SK 500E

Wide Range of Control Cabinet Functions

  • Power Range: 0.33 – 200 HP (0.25 – 160 kW)
  • Protection Class: IP20
  • Flexibly Adjustable with Scalable Ethernet Interfaces
  • Scalable Range of Functions With Optional Plug-In Modules
  • Multiple-Axis Operation Controllable via Multi-Encoder Interface

Standard Asynchronous Motor

Robust and Highly Configurable

  • Power: 0.16 - 75 hp (0.12 kW - 55 kW)
  • Efficiency classes: IE1–IE4
  • Protection class: Freely selectable protection classes for application flexibility
  • Globally approved for universal use
  • Broad range of configurable motor options

A6035 - Flyer: Cranes


A6035 - Flyer: Cranes
  • Download US-English
Documentation Details

Related Products and Services