Conveyors and Conveying Equipment

Drive Solutions for Bulk Goods Conveying

In the demanding world of bulk material handling, conveyor systems are the lifeblood of your operation. Whether you're moving aggregates, grains, powders, or other bulk solids, you need drive solutions that are robust, reliable, and efficient. At NORD, we provide a comprehensive range of gearmotors, motors, and decentralized drive technology specifically designed for the challenges of conveyor applications.

NORD DRIVESYSTEMS Offers Complete Drive Solutions From a Single Source

MAXXDRIVE® XC Right-Angle Gear Units

Industrial Gear Units for High-Torque Applications

  • Power: 2.0 – 2,850.0 hp (1.5 - 2,150 kW)
  • Torque: Up to 2,301,200 lb-in (260,000 Nm)
  • Quiet operation
  • Robust, precision-engineered one-piece housing
  • Highly configurable, modular design

UNICASE™ Helical Bevel Gear Motor

Robust Helical Bevel Gear Motor for High Ratios and Torque

  • Power: 0.16 - 200.0 hp (0.12 kW – 200 kW)
  • Torque: Up to 442,537 lb-in (180 Nm – 50,000 Nm)
  • High power density
  • Long service life with low maintenance
  • High radial and axial load capacity

Standard Asynchronous Motor

Robust and Highly Configurable

  • Power: 0.16 - 75 hp (0.12 kW - 55 kW)
  • Efficiency classes: IE1–IE4
  • Protection class: Freely selectable protection classes for application flexibility
  • Globally approved for universal use
  • Broad range of configurable motor options

NORDAC PRO Variable Frequency Drive - SK 500E

Wide Range of Control Cabinet Functions

  • Power Range: 0.33 – 200 HP (0.25 – 160 kW)
  • Protection Class: IP20
  • Flexibly Adjustable with Scalable Ethernet Interfaces
  • Scalable Range of Functions With Optional Plug-In Modules
  • Multiple-Axis Operation Controllable via Multi-Encoder Interface

NORDAC® FLEX – SK 200E – Variable Frequency Drive

Greater Flexibility. Lower Costs

  • Power: 0.33 – 30.0 hp (0.25 – 22 kW)
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Highly configurable modular design
  • High functionality for a wide range of applications

H+E Logistics

Drive Systems for Conveyor Lines Passing Under London

The London Crossrail extends the London public transport network with a new east-west connection. Not only H+E Logistik GmbH is involved in the construction, but also NORD. In order to transport the heavy "London Clay" out of the drilling shafts, the company relies on NORD drive technology for its conveyor systems.

SMIL

NORD Geared Motors for Durance Granulats Quarry

SMIL uses NORD drive systems for its new conveyor system in the Durance Granulats quarry. NORD supplied a comprehensive, individually adapted solution for the special requirements of the conveyor belts.

NorStone

NORD Reduces Costs with Efficient Geared Motors

NorStone's gravel pit uses NORD drives because they can easily withstand the harsh weather conditions thanks to their special surface finish and can also move heavy loads effortlessly in continuous operation.

AS0010 - Application Sheet: Bucket Elevators


AS0010 - Application Sheet: Bucket Elevators
  • Download US-English
Documentation Details

AS0012 - Application Sheet: Drag/Chain Conveyors


AS0012 - Application Sheet: Drag/Chain Conveyors
  • Download US-English
Documentation Details

AS0011 - Application Sheet: Screw Conveyors


AS0011 - Application Sheet: Screw Conveyors
  • Download US-English
Documentation Details

Related Products and Services