Loading/Unloading Systems

Drive Solutions for Loading and Unloading in the Bulk Goods Industry

Efficient and reliable loading and unloading systems are critical links in the bulk material handling supply chain. From ports and terminals to processing plants, the ability to move vast quantities of materials quickly and safely is essential for operational success. NORD DRIVESYSTEMS provides robust, high-torque drive solutions engineered to power the most demanding loading and unloading equipment, ensuring maximum uptime and performance. We offer all drives from a single source ( geared motors and industrial gear units ), high system availability, optimally matched components (gear unit, motor, frequency inverter, and brakes), and customized engineering.

NORD DRIVESYSTEMS Offers Complete Drive Solutions From a Single Source

MAXXDRIVE® XC Right-Angle Gear Units

Industrial Gear Units for High-Torque Applications

  • Power: 2.0 – 2,850.0 hp (1.5 - 2,150 kW)
  • Torque: Up to 2,301,200 lb-in (260,000 Nm)
  • Quiet operation
  • Robust, precision-engineered one-piece housing
  • Highly configurable, modular design

MAXXDRIVE® XC Parallel Gear Units

Industrial Gear Units

  • 2- and 3-stage
  • High-strength, precision-made one-piece housing
  • Modular, flexible design for application-specific configurations
  • Quiet operation
  • High torque capacity

UNICASE™ Helical Bevel Gear Motor

Robust Helical Bevel Gear Motor for High Ratios and Torque

  • Power: 0.16 - 200.0 hp (0.12 kW – 200 kW)
  • Torque: Up to 442,537 lb-in (180 Nm – 50,000 Nm)
  • High power density
  • Long service life with low maintenance
  • High radial and axial load capacity

UNICASE™ Parallel Shaft Gear Unit

Compact and Powerful

  • Power: 0.16 - 268 hp (0.12 kW – 200 kW)
  • Torque: 974 - 885,075 lb-in (110 Nm – 100,000 Nm)
  • Compact design
  • Wash-down capable, available with NXD tupH® for food-safe surface protection
  • Quiet operation

Standard Asynchronous Motor

Robust and Highly Configurable

  • Power: 0.16 - 75 hp (0.12 kW - 55 kW)
  • Efficiency classes: IE1–IE4
  • Protection class: Freely selectable protection classes for application flexibility
  • Globally approved for universal use
  • Broad range of configurable motor options

NORDAC PRO Variable Frequency Drive - SK 500E

Wide Range of Control Cabinet Functions

  • Power Range: 0.33 – 200 HP (0.25 – 160 kW)
  • Protection Class: IP20
  • Flexibly Adjustable with Scalable Ethernet Interfaces
  • Scalable Range of Functions With Optional Plug-In Modules
  • Multiple-Axis Operation Controllable via Multi-Encoder Interface

NORDAC® FLEX – SK 200E – Variable Frequency Drive

Greater Flexibility. Lower Costs

  • Power: 0.33 – 30.0 hp (0.25 – 22 kW)
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Highly configurable modular design
  • High functionality for a wide range of applications

Harbour Logistics WISCO

Heavy Duty Geared Motors Drive Bulk Handling Machinery

Since 2012, the steel giant WISCO has been operating a large new transhipment port for iron ore on the East China Sea. The loading equipment in the port is moved by NORD geared motors.

Related Products and Services