TECHMI

Reliable Drive Technology for Open-cast Mining in North Macedonia

NORD DRIVESYSTEMS has successfully supplied the drive technology for TECHMI – a specialist for conveyor solutions in bulk handling – in a challenging open-cast mining project in North Macedonia in Southeast Europe. This partnership is another example of the high-level industry expertise, and the technical knowledge NORD DRIVESYSTEMS offers in drive technology for complex industrial applications.

alt

Project Requirements

In the framework of this project, a conveyor system comprising three long belts was implemented in an extreme environment where it is exposed to temperatures from -25 °C to +40 °C. The system must ensure a constant conveying capacity of 1,100 tons of rock per hour, while overcoming large height differences and complex curves. Each of the three conveyor belts was equipped with drive solutions of different power of 250 kW, 500 kW or 1,200 kW.

TECHMI’s decision to collaborate with NORD DRIVESYSTEMS in this project was based on the high competence in the bulk industry and on the successful implementation of comparable projects. The close cooperation between both companies allows us to meet challenges in the project and to implement innovative technical solutions.

Application Solutions

NORD DRIVESYSTEMS’ many years of experience in drive technology and the close cooperation with TECHMI allowed for the development of a tailor-made solution, which meets the special requirements of this challenging project.

Not only are the drive solutions developed and supplied by NORD DRIVESYSTEMS extremely resistant to the harsh environmental conditions, but they also ensure long-term and smooth operation of the system. This efficiency and reliability make sure that the conveyor belts remain in operation for many years, maximizing the open-cast mining’s productivity.

UNICASE™ Parallel Shaft Gear Unit

Compact and Powerful

  • Power: 0.16 - 268 hp (0.12 kW – 200 kW)
  • Torque: 974 - 885,075 lb-in (110 Nm – 100,000 Nm)
  • Compact design
  • Wash-down capable, available with NXD tupH® for food-safe surface protection
  • Quiet operation

MAXXDRIVE® XC Parallel Gear Units

Industrial Gear Units

  • 2- and 3-stage
  • High-strength, precision-made one-piece housing
  • Modular, flexible design for application-specific configurations
  • Quiet operation
  • High torque capacity

MAXXDRIVE® XC Right-Angle Gear Units

Industrial Gear Units for High-Torque Applications

  • Power: 2.0 – 2,850.0 hp (1.5 - 2,150 kW)
  • Torque: Up to 2,301,200 lb-in (260,000 Nm)
  • Quiet operation
  • Robust, precision-engineered one-piece housing
  • Highly configurable, modular design

MAXXDRIVE® XT Right-Angle Gear Units

Industrial Gear Units for High Thermal Performance

  • Power: 30.0 – 2,825.0 hp (1.5 – 2,150 kW)
  • Torque: Up to 663,800 lb-in (75,000 Nm)
  • 2-stage right-angle design
  • High-strength precision-engineered one-piece housing
  • Optimized cooling system for maximum thermal capacity

Driven by Your Requirements

<br>

NORD DRIVESYSTEMS has many years of experience in the wastewater and freshwater industry. We know your requirements and will be happy to advise you individually. Drive designs, corrosion protection, automation and digitalization - we are your point of contact.

Together we will find the right solution for you based on the extensive NORD modular drive system. The NORD Group is represented by its own companies in 36 countries and is therefore also your local partner.

Contact Us

Related Products and Services